Hi,
We are using DWM1000 and sampling at 10Hz to get location data.
I understand that the system capacity (150Hz) limits maximum support up to 15 tags at 10Hz sampling.
From 802.15.4 standard, I understand that multiple superframes can be supported in a given beacon interval by configuring the bits per symbol (MO, SO and BO).
Is such a configuration possible with DWM1000? Does this configuration change help supporting more than 15 tags for the same sampling rate of 10Hz?
Thanks,
Ram