Simplify layout, optimize for higher power - New Motor Control SoCs increase pin-pitch to 0.5mm

Introducing the latest PAC55723L and PAC55724L SoCs which are designed to simplify layout and optimize for higher power applications. With an increased pin-pitch of 0.5mm, these new controllers offer enhanced ease of use and reliability. Featuring a robust 150MHz Arm Cortex M4F processor, 128kB flash, and 32kB SRAM, these SoCs are ideal for a wide range of applications, including garden tools, power tools, e-mobility, and industrial uses. The PAC55723L and PAC55724L not only provide advanced cycle-by-cycle protection but also come in compact QFN packages, making them a versatile choice for modern motor control solutions.

PAC55723L - 72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

Features:
· 150MHz Arm Cortex M4F
· 128kB flash, 32kB SRAM
· 72V buck/SEPIC DC/DC controller with external NCH FET
· 5V/200mA system supply
· 3 high-side 72V 1.2A (source)/1.8A (sink) gate drivers
· 3 low-side 20V 1.2A(source)/1.8A (sink) gate drivers
· Advanced cycle-by-cycle protection
· 7x7mm QFN with thermal pad
· Ideal for garden/power tools, e-mobility and broad industrial applications

PAC55724L - 72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE - extended I/O

Features:
· 150MHz Arm Cortex M4F
· 128kB flash, 32kB SRAM
· 72V buck/SEPIC DC/DC controller with external NCH FET
· 5V/200mA system supply
· 3 high-side 72V 1.2A (source)/1.8A (sink) gate drivers
· 3 low-side 20V 1.2A(source)/1.8A (sink) gate drivers
· Advanced cycle-by-cycle protection
· 9x9mm QFN with thermal pad
· Ideal for garden/power tools, e-mobility and broad industrial applications

3 Likes