For this week’s QSPICE schematic capture, we have “Trial with Smoke 3” by our friends at Vishay. This is one of a group of models made exclusively for use with QSPICE exploring PTC behavior across temperature in QSPICE. They can be found here: https://www.vishay.com/doc?29265
Using the Vishay PPTC1210E3075V24 resettable fuse model, this simulation sets up a temperature sweep from −40°C to +82.5°C and examined the device’s trip response under fault conditions. The simulation highlights how ambient temperature influences the available hold current and trip timing. As temperature increases, the device reaches its protection threshold sooner, while colder conditions allow higher fault current before tripping.
(Schematic Capture Post #087) Please send any submissions to tim.mccune@qorvo.com.