QSPICE Schematic Capture "EPC2308 eGaN Buck Converter"

For this week’s QSPICE Schematic Capture, we have a high-current buck converter featuring the EPC2308 eGaN® FET from EPC – Efficient Power Conversion.

The circuit uses two EPC2308 devices in a synchronous half-bridge configuration, driven by a uPI966E gate driver. Operating from a 100 V input at approximately 500 kHz, the converter produces an output of approximately 50 V across a 2 Ω load—representing approximately 25 A and 1.25 kW under ideal simulated conditions.

The QSPICE waveforms capture the complete startup transient. As the input ramps to 100 V, the output rises to 50 V while the inductor current settles into steady-state operation. This makes it easy to examine startup overshoot, ringing, ripple and device stress before moving to hardware.

GaN is entering an important new phase of development. After establishing itself in applications such as lidar, satellite power, fast chargers and AI power delivery, the technology is increasingly moving into lower-voltage, higher-current systems where switching speed, low conduction losses and power density are critical.

The EPC2308 is a 150 V enhancement-mode GaN transistor designed for applications including high-density DC-DC conversion, motor drives, battery-powered robots, power tools and synchronous rectification.

This example demonstrates the value of using QSPICE to explore the fast-switching behavior of EPC’s eGaN technology in a complete power-conversion circuit—not merely as an isolated device model.

Learn more about the EPC2308 here:

https://epc-co.com/epc/products/gan-fets-and-ics/epc2308

Schematic Capture Post #105. Please send any schematic submissions to tim.mccune@qorvo.com.