Qspice does not calculate the input idle current correctly

Qspice does not correctly read the input no-load current (transformer without load) of the transformer. LTspice counts according to the theory.
And here is an example of a transformer model to understand what inductances are in it:

  • Trace Elliot 15W output transformer, 8k primary, 16/8 ohm sec.
  • Part no. 73 TRAN 15W OP
  • [1] Red —. ||
  •          ) || .--- Green (16 ohm)  [4]
    
  •          ) || (
    
  •          ) || (
    
  • [2] White —. || .— Yellow (8 ohm) [5]
  •          ) || (
    
  •          ) || (
    
  •          ) || .--- Brown           [6]
    
  • [3] Blue —. ||

.SUBCKT trace15 1 2 3 4 5 6
*

  • Primary

Lleak1 1 20 2mH
Lpri1 20 21 150H
Rpri1 21 2 186
Cpri1 1 2 120p
Lleak2 2 22 2mH
Lpri2 22 23 150H
Rpri2 23 3 201
Cpri2 2 3 120p
*

  • Secondary

Lleak3 5 24 10uH
Lsec1 24 25 0.6H
Rsec1 25 6 0.8
Lleak4 4 27 10uH
Lsec2 27 28 0.3H
Rsec2 28 5 0.4

Kcoup Lpri1 LPri2 Lsec1 Lsec2 1.0
.ENDS

The is a default damping added to inductors. To turn it off, add Rpar=0 to each inductor.

–Mike

1 Like