QPG6200 IoT SDK release 2.0.0

Announcing QPG6200 IoT SDK version 2.0.0

Download: QPG6200 IoT SDK

This release of the Qorvo IoT SDK supports multi-protocol wireless connectivity including Matter over Thread, Bluetooth Low Energy, and Zigbee. It enables rapid development of Matter 1.4 and Zigbee R23 compliant applications, providing a robust foundation for building low-power, secure, and standardized IoT products.

Key feature changes:

  • Matter updated to version 1.4.0
  • Concurrent Matter and Zigbee via periodic synchronization
  • QPG6200 product family includes variants with 10 dBm and 20 dBm output power in QFN32 and QFN40 packages
  • New Bluetooth Low Energy peripheral example
  • New UART peripheral example

The SDK accelerates development of interoperable IoT applications with updated protocol support and improved application performance. It offers developers a comprehensive software platform for next-generation connected products.

Helpful links:

For more details, see the official release notes