We are excited to announce the first public release of the Qorvo® IoT SDK for the QPG6200, a multi-protocol wireless SoC supporting Matter over Thread, Bluetooth® Low Energy and Zigbee. This SDK enables rapid development of Matter 1.3 (1.4 coming soon) and Zigbee R23 compliant applications, and is the foundation for building low-power, secure, and standardized IoT products.
Key Features
- Multi-protocol support: Seamless concurrent operation of Matter (over Thread), Zigbee, and Bluetooth LE using Qorvo’s ConcurrentConnect™ technology.
- Reference applications: Combine Matter and Zigbee in one product using our combo reference applications for light, light switch, motion sensor, doorwindow and thermostatic radiator valve (TRV).
- Security: QPG6200 is SESIP Level 2 certified. Comes with an integrated secure element subsystem with hardware-accelerated cryptography, secure boot, secure debug, secure storage, and secure device attestation.
- Secure OTA: Authenticate over-the-air firmware upgrade using Matter, supported by a user configurable application bootloader with fallback mechanism.
Example Applications
- Matter-Zigbee combo Switch: Adapt to the needs of your customers, connect to legacy Zigbee networks or the new Matter networks.
- Matter-Zigbee Concurrent Light: Support native Matter (smartphone) controllers into your product while being connected to a legacy Zigbee network. Reducing the need for a proprietary app.
- Peripheral & Test Apps: Peripheral demos and Product Test Component (PTC) for RF compliance validation.
Get Started
- Visit the official documentation for quickstart guides, application notes, and API references.
- Example code and build instructions are included in the SDK repository.
- For production setup, refer to the mass production documentation.
Ready to build your next IoT product? Download the QPG6200 IoT SDK and start developing today!
Links:
For more details, see the official release notes and documentation