The QMatter SDK provides:
- Example Matter™ applications for light, light switch, lock and thermostatic radiator valve.
- Example Matter base application with the minimal mandatory Matter features. This gives a first basis to quickly build custom products.
- Example Bluetooth LE peripheral application with device firmware upgrade service for OTA upgrade.
- Example Peripheral applications to extend a reference application with other QPG6105 peripherals.
- Bootloader supporting secure boot and enabling over-the-air (OTA) firmware upgrades.
- Product Test Component (PTC) application for RF compliance validation.
Start evaluation and initial product development using Qorvo IoT Dev Kit for QPG6105.
latest release - QMatter SDK 1.0.2
- [Feature] Added thread 1.2 and 1.3 features
- [Feature] Improved build environment
- [Feature] Added certification instructions
- [Fix] Reduce power consumption (SPI CS pin configuration)
- [Fix] Fixed button handling