QM35 SDK 3.0 is now available

Announcing QM35 SDK 3.0
Download: QORVO_SDK / Public / DevKits / qm35-sdk · GitLab

Add Ultra-Wideband (UWB) to your products with the QM35825. This fully integrated solution compliant with IEEE 802.15.4™-2024, delivers best-in-class Rx sensitivity and low power consumption.

The SDK includes production-grade firmware, enabling you to start prototyping immediately, cut development time, and reduce integration risk.

SDK Features:

  • FiRa 3.0 Ranging, 360° Angle of Arrival, UWB Radar + presence detection, concurrent operation support.

  • Accelerated development :

    • Evaluate UWB features quickly and interactively with the GUI UWB Explorer App.
    • C API (“Cherry”). Structured control over ranging and radar.
    • Python example application (“UQT”). Automate evaluation, calibration, and manufacturing tests.
  • Cross-platform flexibility :

    • Linux® Kernel Module. Easy integration with embedded Linux®.
    • Zephyr® OS Example. Accelerate development on constrained platforms.
  • Future-ready:

    • Designed for FiRa 3.0 compliance and beyond.

QM35825 SDK is the definitive development platform for UWB ranging, Radar sensing in Linux® environments and embedded systems, enabling accurate, secure & low-power UWB applications.

Evaluation kits, including the QM35825-DK05 will shortly be available through official distribution channel.

3 Likes

I need to transfer some data using in band data fira session. Does this sdk support it?

Hello Qorvo team

We are reaching out from Solace, Power Canada and presently evaluating UWB for an interesting automotive use case.
In the release notes of the QM35825, it is mentioned that Data transfer is possible with FW/UCI.

QM35825 release note

How can we do this on the bidirectional Tag and Anchor.?

Appreciate an response to this!

Mayur