How do import a PNP darlington transistor subcircuit/model into QSPICE? The transistor is a MPS A65 (or MPSA65) (datasheet attached). A similar more recent transistor (BC516) uses the following .SUBCKT file
*** From file BC516.lib
********** Power Discrete Darlington Electrical Circuit Model **********
** Product: BC516
** Package: TO-92
**----------------------------------------------------------------------
* Connections: Collector
* | Base
* | | Emitter
* | | |
.SUBCKT BC516 1 2 3
Q1 1 2 4 Q1model
Q2 1 4 3 Q2model 3.128
D1 1 3 Dmodel
.MODEL Dmodel D
+ IS=1.000E-14 RS=1.000E-3 N=1 XTI=3
+ CJO=1.000E-20 VJ=1 M=0.5 FC=0.5
+ BV=110 IBV=1.0E-4
.MODEL Q1model PNP
+ IS=5.194E-11 BF=3.099E3 NF=1 VAF=60
+ IKF=1.503252 ISE=3.470E-13 NE=1.0 BR=0.101
+ NR=1 VAR=100 IKR=0.05 ISC=2.055E-10
+ NC=1.5 RB=0.0011 IRB=1E-7 RE=0.0241
+ RC=0.0043 CJE=1.800E-14 VJE=0.55 MJE=0.63
+ TF=1.971E-9 XTF=1 VTF=10 ITF=1.00E-2
+ CJC=1.600E-11 VJC=0.42 MJC=0.48 FC=0.5
+ TR=1.000E-8 XTB=1.58 EG=0.66
.MODEL Q2model PNP
+ IS=5.194E-11 BF=3.099E3 NF=1 VAF=60
+ IKF=1.503252 ISE=3.470E-13 NE=1.0 BR=0.101
+ NR=1 VAR=100 IKR=0.05 ISC=2.055E-10
+ NC=1.5 RB=0.0011 IRB=1E-7 RE=0.0241
+ RC=0.0043 CJE=1.800E-14 VJE=0.55 MJE=0.63
+ TF=1.971E-9 XTF=1 VTF=10 ITF=1.00E-2
+ CJC=1.600E-11 VJC=0.42 MJC=0.48 FC=0.5
+ TR=1.000E-8 XTB=1.58 EG=0.66
.ENDS
**----------------------------------------------------------------------
** Creation: Apr.-11-2011 Rev: 0.0
** Fairchild Semiconductor
How can I import this into QSPICE by pasting onto the schematic in the same way as I do with a .MODEL file? Would this BC516 be a suitable replacement for the MPSA65? Iām simulating a class A headphone amp from a HiFi News & Record Review article from January 1979. I will share this later on but I have to create the schematic first. I hope someone can help. Thanks.
mpsa14-mpsa66-datasheet-micro-electronics.pdf (144.1 KB)