The DWS1000 shield offers developers the flexibility to use the DWM1000 with the MCU of their choice. The Arduino form factor is supported by multiple MCU vendors such as ST, Nordic and others. It is designed to enable low cost, fast evaluation, bring-up and debug of DWM1000 module firmware.
Features:
• Arduino shield with DWM1000 UWB module mounted.
• On board 3V3 DC-DC.
• All module pins accessible.
• Full schematics provided in PDF format.
• Example firmware for ST NUCLEO-F429ZI dev board based on STM32Cube and System Workbench for STM32 available here, just scroll to the bottom of the page.
Available through distribution channels at Digikey and Symmetry priced in the region of $20.