We are currently using the TGA2567-SM LNA in our application and operating it with a current of 100 mA. At this operating point, we observe a gain of approximately 12 dB at 18 GHz. To improve the gain performance, we increased the current to 114 mA, which resulted in an improved gain of 14 dB at 18 GHz.
We would like to confirm whether it is acceptable to operate the device at this increased current level. Specifically, we are seeking guidance on the following:
- Is it safe and within specification to operate the TGA2567-SM at 114 mA continuously?
- Are there any potential impacts on reliability, especially during cold and hot environmental conditions?
- Could this higher current affect any other performance parameters?
We would appreciate your expert advice on this matter.
Thank you for your support in advance.