Hello all,
I’m having an issue using a .subckt for the Diodes Inc AL8860.
I am able to run it in LTSPICE, but it struggles to run a .tran 2m.
I was hoping QSPICE could run faster.
The output window gives the follow message:
Fatal error: Badly formed node voltage in behavioral source.
The problem occured while parsing the line:
E_ABM15 N148964 0 VALUE { IF(V(TEMP) > 150-(30*V(OTP)),1,0)}
If anyone could point me in the right direction I’d be grateful.
I’ve pasted the subckt as I am a new user I cannot upload a file.
- PSpice Model Editor - Version 16.6.0
*$
- DEVICE : AL8860 - Diodes Incorporated
- DATE : 14AUG2019
- SIMULATOR : PSPICE 16.6
- MODEL VERSION : 1.0
- DEVICE NOTES:
- Following features are been modelled:
-
- Soft-Start
-
- PWM Dimming
-
- Analog Dimming
-
- Pulse Skip Mode
-
- Ron variation vs Temperature
-
- LED Open circuit protection
-
- LED Short circuit protection
-
- Over Temperature Protection
.SUBCKT AL8860 CTRL GND SET SW VIN PARAMS: TEMP_CHANGE_RATE=500U TAMB=27
- RTJA=147
E_E4 N148834 GND N148696 GND 1
C_C15 GND N148696 1n IC=0 TC=0,0
E_ABM15 N148964 0 VALUE { if(V(TEMP) > 150-(30*V(OTP)),1,0) }
R_R7 N146146 REF 0.1 TC=0,0
X_U12 PWM ISW I_WR IP_INT N07827 ipeaksampler PARAMS:
R_R2 RISING_THRS N145465 50 TC=0,0
E_ABM3 RISING_THRS 0 VALUE { V(CTRL_LIMIT)1.2 }
E_ABM20 VRON 0 VALUE { ((0.0016mV(TEMP)V(TEMP)) + (0.5137mV(TEMP)) + - 17.383m)V(ISW) }
C_C12 OTP GND 1n TC=0,0
E_ABM22 RON 0 VALUE { V(SW)/(V(ISW)+10u) }
C_C9 GND N148806 1n IC=0 TC=0,0
X_U11 N148806 N148802 diode PARAMS:
C_C17 GND CTRL 71.43p IC=0 TC=0,0
E_ABM16 VIN_UVLO 0 VALUE { if(V(VIN) > 4.2-(0.2V(VIN_UVLO)),1,0) }
E_ABM4 N145295 0 VALUE { V(RISING_THRS)-V(CTRL_LIMIT)0.8 }
E_ABM8 IOUT 0 VALUE { (V(N07827))/1.1 }
R_R11 N148964 OTP 500 TC=0,0
E_ABM7 IRMS 0 VALUE { ((V(IOUT)**2)+((0.26V(IOUT))**2)/12)V(D) }
E_ABM1 REF 0 VALUE { min(max((0.8928(V(VIN)-0.75)),0),2.5) }
C_C5 GND N140441 1u IC=0 TC=0,0
R_R10 N140441 D 6 TC=0,0
E_ABM27 N148696 0 VALUE { V(IRMS)((V(VRON)/V(Isw))+0.2){Rtja} }
E_ABM2 CTRL_LIMIT 0 VALUE { min(V(CTRL),2.5) }
C_C13 GND N145359 1n TC=0,0
C_C1 GND N145465 1n TC=0,0
R_R5 N140479 N140441 6 TC=0,0
G_G2 N148802 N148806 N149178 GND 1
X_U3 SENSE N145465 N145295 N145353 COMPHYS2_SAN PARAMS: VDD=1.8 VSS=0
X_U16 GND CTRL diode PARAMS:
E_E3 N145603 GND VRON GND 1
E_ABM24 N149178 0 VALUE { 1n/{Temp_Change_rate} }
X_U10 N148834 N148802 diode PARAMS:
C_C11 GND D 1u IC=0 TC=0,0
X_H1 SW SW1 ISW GND AL8860_H1
E_E1 SENSE GND VIN SET 25
X_U6 GND SW1 diode PARAMS:
E_ABM5 PWM 0 VALUE { IF( V(N145353)>0.5 | V(N145359)>0.5,1,0) }
V_V1 N146278 GND 4.5
X_U15 CTRL N146146 diode PARAMS:
E_ABM12 N145529 0 VALUE { if((V(CTRL_LIMIT)<0.3) | (V(VIN_UVLO)<0.5) | - (V(OTP)>0.5) ,1,0) }
E_ABM13 N140413 0 VALUE { IF(V(PWM)>0.5,0,1) }
R_R12 N145529 N145359 1 TC=0,0
X_S1 PWM GND SW1 N145603 AL8860_S1
I_I5 N146278 CTRL DC 1.786u
E_E2 N140479 GND N140413 GND 1
G_G1 N148802 N148834 N149178 GND 1
E_ABM10 TEMP 0 VALUE { (V(N148806)+{TAMB}) }
.ENDS
.subckt AL8860_H1 1 2 3 4
H_H1 3 4 VH_H1 1
VH_H1 1 2 0V
.ends AL8860_H1
*$
.subckt AL8860_S1 1 2 3 4
S_S1 3 4 1 2 _S1
RS_S1 1 2 1G
.MODEL _S1 VSWITCH Roff=1G Ron=200m Voff=0.8 Von=0.2
.ends AL8860_S1
*$
.subckt ipeaksampler pwm isw i_wr ip_int ip
c5 ip 0 1n ic=0
xu7 pwm 5 rise_edge_det_san_0 - params: VDD=1 VSS=0 T=100n
sw3 ip ip_int 5 0 s_vswitch_1
c4 i_wr 0 1u ic=0
r4 isw i_wr 100m
c3 ip_int 0 1n ic=0
sw2 ip_int i_wr pwm 0 s_vswitch_2
.model s_vswitch_1 vswitch - ron=0.01
- roff=1e+009
- von=0.8
- voff=0.2
.model s_vswitch_2 vswitch - ron=0.01
- roff=1e+009
- von=0.2
- voff=0.8
.ends ipeaksampler
*$
.subckt diode 1 2
d1 1 2 ideal
.model ideal d - n=0.001
- is=1e-015
.ends diode
*$
.subckt COMPHYS2_SAN INP INM HYS VOUT PARAMS: VDD=1 VSS=0
.PARAM VTH = {( {VDD} + {VSS})/2 }
EHYS INM INM_INT value = {if (V(VOUT)>{VTH},V(HYS),0)}
E1 VOUT_PRE 0 value = {if(V(INP)>V(INM_INT),{VDD},{VSS})}
R1 VOUT_PRE VOUT 1
C1 VOUT 0 1n IC=0
.ends COMPHYS2_SAN
*$
.SUBCKT RISE_EDGE_DET_SAN_0 IN OUT PARAMS:VDD=1 VSS=0 T=100N
.PARAM VTH={({VDD}+{VSS})/2}
XU1 IN IN2 OUT AND PARAMS:VDD={VDD} VSS={VSS}
XU2 IN OUT_IN INV PARAMS:VDD={VDD} VSS={VSS}
XU3 OUT_IN IN2 DIODE
R1 OUT_IN IN2 {{{T}*1E9}}
C1 IN2 0 1.443N
.ENDS RISE_EDGE_DET_SAN_0
*$
.SUBCKT AND IN1 IN2 OUT PARAMS:VDD=1.8 VSS=0
.PARAM VTH={({VDD}+{VSS})/2}
E1 OUT1 0 VALUE={IF(V(IN1)>{VTH}&V(IN2)>{VTH},{VDD},{VSS})}
R2 OUT1 OUT 1
C2 OUT 0 1N
.ENDS AND
*$
.SUBCKT INV INV_IN INV_OUT PARAMS:VDD=1.8 VSS=0
.PARAM VTH={({VDD}+{VSS})/2}
E2 INV_OUT1 0 VALUE={IF(V(INV_IN)>{VTH},{VSS},{VDD})}
R4 INV_OUT1 INV_OUT 1
C4 INV_OUT 0 1N
.ENDS INV
*$
** Schottky diode **
.subckt B240A A B
DSD1 A B DI_B240A
.MODEL DI_B240A D ( IS=7.98u RS=13.4m BV=40.0 IBV=500u - CJO=370p M=0.333 N=1.13 TT=1.44n )
.ENDS B240A
*$
** LED Model **
.subckt LEDR A B
DLED1 A B D_CQX35A_1
.MODEL D_CQX35A_1 D( IS= 9.43000000000000E-0017 N=2.13 BV=5 IBV=10U -
RS=2.08 CJO=63.8P VJ=3.4 M=226M FC=500M -
TT=25.9N EG=1.11 XTI=3 KF=0 AF=1 )
.ENDS LEDR
*