Dou you have any documentation with description of log file format?
I want to figure out what is in files of SPI log from PC DecaWave. It’s something like:
File:20150524-105901_DecaWaveAllAccum.log, created by DecaRanging MP Version 2.58 (build:Nov 6 2014, 12:05:43)
Mode: 2, Chan 2, Code 9, PRF 64, Plength 64, DataRate 1, PAC 0, ic:10001082, ucode:xxxx, antdl:8069
C5 13 Rx time = 8.226938816481371e-001 0C3D4E88DC
C5 13 Rx time(un) = 8.226941185897436e-001 0C3D4EC400
txdly 4034 rxdly 4034
RX DATA: c5137510605e20990910b222
RX OK WInd(0735), HLP(0747.3750), PSC(0108), SLP(0000.0000), RC(000C 3D4E88DC), DCR(0), DCI(0), NTH(016A), T(6CBE), RSL(-099.7722), FSL(-100.0241), RSMPL(3F)
Accum Len 1016
12, -32
13, -13
-22, 64
3, 50
-41, 82
-17, 78
59, 63
[…]
44, 59
22, 44
13, -17
[TXD]
TX Frame TimeStamp Raw = 21 7DEBBE34
Adding Antenna Delay = 0021 7DEBBE34
05 Tx time = 2.251203838954828e+000
29 19 Rx time = 2.401204230409280e+000 23B9361FE9
29 19 Rx time(un) = 2.401204471153846e+000 23B9365C00
txdly 4034 rxdly 4034
RX DATA: 41cc19cade8210605e209909107510605e209909102934ecb29101174bfdcc03348a470806a750
RX OK WInd(0735), HLP(0751.4531), PSC(0110), SLP(0000.0000), RC(0023 B9361FE9), DCR(0), DCI(0), NTH(016D), T(6BBE), RSL(-097.9686), FSL(-098.6888), RSMPL(00)
Accum Len 1016
-89, -45
-36, -74
-40, 26
[…]