Hi all,
which is the suggested TX power spectrum value to be used on a DWM1000 module to achieve high distance range when sending short frames (~200uS) whit Smart TX Power enabled and the following configuration respecting the regulation rules:
dwt_config_t axs_config = {
2, /* Channel number. /
DWT_PRF_64M, / Pulse repetition frequency. /
DWT_PLEN_128, / Preamble length. Used in TX only. /
DWT_PAC8, / Preamble acquisition chunk size. Used in RX only. /
9, / TX preamble code. Used in TX only. /
9, / RX preamble code. Used in RX only. /
0, / 0 to use standard SFD, 1 to use non-standard SFD. /
DWT_BR_6M8, / Data rate. /
DWT_PHRMODE_STD, / PHY header mode. /
(129 + 8 - 8) / SFD timeout (preamble length + 1 + SFD length - PAC size). Used in RX only. */
};
Thanks for your attention,
PaoloC