According to the PDF file above provided by DecaWave Inc, rule 5 said that:
" To minimize power consumption always use a high efficiency external DC/DC
converter to supply VDDLDOD and VDDLDOA and not 3.3 V. "
I did an experiment to test the total current flow through STM and DW1000 in two cases.
In each case, I let DW1000 worked in “Only TX, Only RX and Sleep”.
Here are the data I get after 180minutes.
1st Case: I provided 3.3V to VDDLDOD and VDDLDOA.
Only RX. 0.1958 A
Only TX. 0.0592 A
Sleep . 0.0103 A
2nd Case: I provided 1.8V to VDDLDOD and VDDLDOA.
Only RX. 0.1958 A
Only TX. 0.0591 A
Sleep . 0.0103 A
Here are my DW1000 Configuration.
.LoadCode = DW_LOAD_UCODE,
.Channel = DW_CHANNEL_4,
.PulseRepFreq = DW_PRF_64M,
.TxPreambLen = DW_TX_PLEN_1024,
.PreambleAcqChunk = DW_PAC_32,
.TxCode = 20,
.RxCode = 20,
.NonStandardSFD = DISABLE,
.DataRate = DW_DATARATE_110K,
.PhrMode = DW_PHR_MODE_STD,
.SFDTimeout = (1024 + 1 + 64 - 32)
.PGdelay = 0x95,
.power = 0x39393939
Apparently, I did not see any changes of current consumption in two cases which is contradict to the information provided in the PDF file. Does anyone have any ideas?