[DEPRECATED] QPG6105 - QMatter SDK release 1.0.2

The QMatter SDK provides:

  • Example Matter™ applications for light, light switch, lock and thermostatic radiator valve.
  • Example Matter base application with the minimal mandatory Matter features. This gives a first basis to quickly build custom products.
  • Example Bluetooth LE peripheral application with device firmware upgrade service for OTA upgrade.
  • Example Peripheral applications to extend a reference application with other QPG6105 peripherals.
  • Bootloader supporting secure boot and enabling over-the-air (OTA) firmware upgrades.
  • Product Test Component (PTC) application for RF compliance validation.

Start evaluation and initial product development using Qorvo IoT Dev Kit for QPG6105.

:package: latest release - QMatter SDK 1.0.2

  • [Feature] Added thread 1.2 and 1.3 features
  • [Feature] Improved build environment
  • [Feature] Added certification instructions
  • [Fix] Reduce power consumption (SPI CS pin configuration)
  • [Fix] Fixed button handling
1 Like

All great stories have an ending.
The QMatter SDK is being deprecated and replaced by QPG6200 IoT SDK.

Reasons for deprecation

  • Matter’s code size has outgrown the QPG6105’s memory footprint, leaving little to no room over-the-air upgrade sections and user applications.
  • Matter’s standard has indicated a product should aim to be 1.3 compliant and up. Earlier versions of Matter are still acceptable, but come with limitations. The QMatter SDK supports Matter 1.1, the QPG6200 IoT SDK follows the Matter standard.