I’m considering using the TGS2352-2-SM RF switch, which is rated for 20 W and operates over a frequency range of 0.5 GHz to 12 GHz.
However, my application starts from 30 MHz. Can I use this switch from 30 MHz onward?
I’m asking because the graphs in the datasheet start from 0 GHz, and the provided S2P file shows good performance at 0.1 GHz — with insertion loss around 0.34 dB and good S11/S22 values.
So, would it be safe to use this switch from 30 MHz upward, maintaining 20 W power handling and 35 ns switching speed?