Application Scenario & Requirements
Our use case involves wireless communication between UAVs (drones). However, the current wireless module has limited transmit power (23-25 dBm), so we require signal amplification ¶ and low-noise amplification (LNA).
Module Specifications:
- Transmit Power: 25 dBm
- Frequency Bands:
- Band 1: 806–826 MHz
- Band 2: 1427.9–1447.9 MHz
Design Goals:
- Achieve 2W (33 dBm) power amplification for the transmitter.
- Implement an LNA bypass design for the receiver.
- Request recommended chip models and EVB (Evaluation Board) reference designs.