*$ * UC1846 ***************************************************************************** * (C) Copyright 2010 Texas Instruments Incorporated. All rights reserved. ***************************************************************************** ** This model is designed as an aid for customers of Texas Instruments. ** TI and its licensors and suppliers make no warrenties, either expressed ** or implied, with respect to this model, including the warranties of ** merchantability or fitness for a particular purpose. The model is ** provided solely on an "as is" basis. The entire risk as to its quality ** and performance is with the customer ***************************************************************************** * * This model was developed for Texas Instruments Incorporated by: * AEi Systems, LLC * 5933 W. Century Blvd., Suite 1100 * Los Angeles, California 90045 * * This model is subject to change without notice. Neither Texas Instruments Incorporated * nor AEi Systems is responsible for updating this model. * For more information regarding modeling services, model libraries and simulation * products, please call AEi Systems at (310) 216-1144, or contact AEi Systems by email: * info@AENG.com. Or visit AEi Systems on the web at http://www.AENG.com. * ***************************************************************************** * ** Released by: Analog eLab Design Center, Texas Instruments Inc. * Part: UC1846 * Date: 05/28/2010 * Model Type: Transient * Simulator: PSPICE * Simulator Version: 16.0.0.p001 * Datasheet: SLUS352A JANUARY 1997 REVISED MARCH 2002 * * Model Version: Final 1.00 * ***************************************************************************** * * Updates: * * Final 1.00 * Release to Web. * ***************************************************************************** .SUBCKT UC1846 ILIM VREF CSNEG CSPOS EAPOS EANEG COMP CT RT + SYNC AOUT GND VC BOUT VIN SD Q3 GND NODE35 COMP _QP R22 NODE50 GND 3.58K V4 NODE23 NODE18 0 GB1 GND CT Value={ IF ( V(SYNC) > 2.5 & V(VREF) > 4.35 , + -0.013 , 0 ) } E5 NODE25 GND CSPOS CSNEG 3 S1 VREF NODE34 CT GND _S1_MOD GB8 GND NODE28 Value={ IF ( V(SD)>0.35 , 150U , 0 ) } S2 VIN NODE33 VIN GND _S2_MOD R23 SD GND 6K EBE1 NODE23 GND Value={ IF ( V(VIN,GND)>7.1 , 5.1 , + IF ( V(VIN,GND)<2 , 0 , (V(VIN,GND)-2) ) ) } Q1 VREF NODE34 SYNC QMOD R7 GND NODE34 150K EBE4 NODE26 GND Value={ IF ( V(SYNC)>3 , 10 , 0 ) } R20 NODE37 NODE35 10K GB4 VIN GND Value={I(V4)} R9 NODE34 VREF 100K R21 ILIM NODE35 1K D6X COMP 21 DMOD R10 SYNC GND 10K R19 COMP ILIM 1MEG R5 NODE33 0 100K R16X NODE32 GND 100K D5 NODE29 NODE27 DMOD R3 NODE18 VREF 0.33 X9 NODE26 NODE13 GND GND NODE13 NODE14 FFLOP380X EBE9 NODE36 GND Value={ if ( V(Node28) > 0.6, 5, + if (V(Node50) > 0.6, 5, IF( V(Node29)>3.5, 5,0))) } V5 21 NODE32 DC=0.5 R2 VIN GND 882 R1 GND NODE18 300 C2 NODE29 GND 2.00P R25 NODE27 NODE29 100K EBECOMP NODE27 GND Value={ IF ( V(NODE25) > V(NODE32) , 5 , 0 ) } X2 VC GND NODE19 BOUT 1846OUT X3 VREF GND EAPOS EANEG COMP 1846AMP X10 GND GND NODE36 NODE26 NODE31 NODE30 FFLOP380X GB3 GND CT Value={ IF ( V(VREF) > 4.35 , I(V2) , 0 ) } X1 VC GND NODE20 AOUT 1846OUT S3 CT GND VREF GND _S3_MOD D1 VREF 29 D2 V2 NODE11 RT 0 D6 29 NODE11 D2 EBE6 NODE19 GND Value={ IF ( V(NODE14)>2.5 & V(NODE26)<2.5 & + V(NODE33) >5 & V(NODE31)<2.5 , 10 , 0 ) } EBE7 NODE20 GND Value={ IF ( V(NODE13)>2.5 & V(NODE26)<2.5 & + V(NODE33) >3.5 & V(NODE31)<2.5 , 10 , 0 ) } Q7 NODE35 NODE28 GND QMOD *Q4 NODE28 NODE37 ILIM _Q4_MOD Q4 NODE50 NODE37 ILIM _Q4_MOD Q9 NODE37 NODE50 GND QMOD .MODEL _QP PNP .MODEL _S1_MOD VSWITCH RON=0.01 ROFF=1MEG VT=2.06 VH=0.88 .MODEL _S2_MOD VSWITCH RON=0.01 ROFF=1MEG VT=7.32 VH=0.375 .MODEL _S3_MOD VSWITCH RON=100MEG ROFF=10K VT=2.5 VH=0 .MODEL QMOD NPN .MODEL DMOD D .MODEL D2 D BV=2.1 IBV=1M RS=250 .MODEL _Q4_MOD PNP CJC=0.1P CJE=10P .ENDS *$ .SUBCKT FFLOP380X 1 2 11 12 5 6 * CLK D R S QB Q X1 7 4 2 8 NAND3_03895 X2 8 3 10 9 NAND3_03895 X3 1 8 10 7 NAND3_13895 X4 4 9 1 10 NAND3_03895 X5 4 7 6 5 NAND3_13895 X6 5 10 3 6 NAND3_03895 X7 11 4 INV_13895 X8 12 3 INV_13895 .ENDS *$ .SUBCKT NAND3_03895 1 2 3 4 E1 5 0 VALUE = { IF ( (V(1)>2.5) & (V(2)>2.5) & (V(3)>2.5), 0, 5 ) } R1 5 4 10 C1 4 0 10P IC=0 .ENDS *$ .SUBCKT NAND3_13895 1 2 3 4 E1 5 0 VALUE = { IF ( (V(1)>2.5) & (V(2)>2.5) & (V(3)>2.5), 0, 5 ) } R1 5 4 10 C1 4 0 10P IC=5 .ENDS *$ .SUBCKT INV_13895 1 2 E1 3 0 VALUE = { IF ( V(1)>2.5, 0, 5 ) } R1 3 2 10 C1 2 0 10P IC=5 .ENDS *$ .SUBCKT 1846OUT 4 7 3 12 * +V -V IN OUT I3 4 8 100U D3 8 4 DMOD D4 12 8 DMOD Q3 8 1 9 QIN Q4 12 9 7 QMOD Q5 4 8 6 QMOD I4 7 1 .9M R1 3 2 10K Q8 1 2 7 QIN Q2 4 6 12 QMOD2 .ENDS .MODEL QMOD NPN RC=1.5 RE=.5 RB=100 .MODEL QMOD2 NPN .MODEL QIN NPN BF=100 BR=2 IS=1E-16 VAF=50 + CJE=1.5P CJC=.25P TR=1N TF=3N .MODEL DMOD D RS=1 IS=0.4U *$ .SUBCKT 1846AMP 4 11 12 1 9 * VCC GND NINV INV OUT R2 12 11 8MEG R3 6 11 1G C1 6 11 14P E1 5 11 6 0 1 R4 1 11 8MEG I2 4 9 .5M R6 0 15 300 D11 9 14 DMOD Q1 11 13 14 QPMOD I3 13 11 65U D14 15 13 DMOD D15 11 6 DCLAMP L1 3 15 10U C2 15 11 200P R9 5 3 5 C5 3 11 .02U G1 11 6 12 1 100U .MODEL QPMOD PNP .MODEL DCLAMP D (RS=10 BV=4 IBV=.01) .MODEL DMOD D .ENDS *$ .SUBCKT XFMRAUX 1 2 3 4 10 + 11 PARAMS: RATIO_POW=1 RATIO_AUX=1 *Connections +Pri -Pri +SecP -SecP +SecA -SecA *Parameters: * Ratio = Secondary/Primary turns ratio * * 1_______ _______3 * + ) ( A VsPower * ) (_______4 * VPrim ) _______10 * ) ( * - ) ( B VsAux * 2_______) (_______11 * * RATIO_POW = 1:A * RATIO_AUX = 1:B * Rpri 1 2 1MEG E1 5 4 Value={RATIO_POW*V(1,2)} G1 1 2 Value={RATIO_POW*I(Vvs)} Ra 6 3 1U Vvs 5 6 E2 20 11 Value={RATIO_AUX*V(2,1)} G2 2 1 Value={RATIO_AUX*I(Vaux)} Rb2 21 10 1U Vaux 20 21 .ENDS *$ .MODEL MUR110rl D + IS=9.82502e-09 N=1.57715 RS=0.0304421 + CJO=5.37397E-11 M=.55676 VJ=1.24876 ISR=0 NR=4.9950 BV=100 IBV=2u + TT=1.63843E-8 *$ .SUBCKT 10TQ045 1 2 LS 3 2 8p ; 8n D1 1 3 10TQ045mod .MODEL 10TQ045mod D (IS=9.81804E-08 RS=0.00739225 ISR=10.010E-21 NR=4.9950 BV=45.0 IBV=0.0001 + CJO=1.42434E-09 M=0.479175 VJ=1.5 N=0.993075 TT=0) .ENDS *$ .SUBCKT IRF520 9 60 14 * TERMINALS: D G S M1 9 6 14 14 _M520 .MODEL _M520 NMOS KP=17.6091 RD=0.1 RS=0.0612421 VTO=3.3 RG 60 6 1 C5 6 14 300p C6 6 9 30p C7 9 14 20p DSD 14 9 DSUB .MODEL DSUB D (N=1.15 RS=0.01) .ENDS *$ .SUBCKT XFMR 1 2 3 4 PARAMS: RATIO=1 * SINGLE WINDING TRANSFORMER Rpar 1 2 1MEG Ea 5 4 VALUE = { V(1,2)*RATIO } Ga 1 2 VALUE = { I(VMa)*RATIO } Rser 6 3 1U VMa 5 6 RP2 5 0 100Meg RP3 6 0 100Meg .ENDS XFMR *$