download from https://groups.io/g/LTspice/topic/1n3714_germanium_tunnel_diode/50202014 * 1N2927 ; Tunnel Diode ; Silicon (Si) ; Microsemi Corp. ; TO-18 .SUBCKT 1N2927 1 4 * TERMINALS: A K R1 1 2 7.210024u L1 3 2 7.5n B1 3 4 I=(V(3,4)*13.333e-4)*EXP(1-(V(3,4)*13.333)) B2 3 4 I=(.000035*EXP(V(3,4)-.475)) B3 3 4 I=(3.8503E-18)*(EXP((V(3,4)*38.61)-1)) .ENDS 1N2927 .subckt 1N3715 1 2 d1 1 2 DF c1 1 2 10p f1 1 2 v2 1 e0 10 0 1 2 1 r10 10 20 1meg d10 0 20 dmod e1 5 0 20 0 1 r1 5 4 1meg d2 4 6 dmod vv 6 0 0.35 b1 0 7 i=15.1839048*v(4)**5-16.88273767*v(4)**4 +6.963855542*v(4)**3-1.280954583*v(4)**2+0.0914520233*v(4)-7.457433336e-5 r2 7 8 1u v2 8 0 DC 0 .model DF d (N=3.217 IS=4.716e-6 BV=0.2 IBV=0.003 ) .model dmod d (N=0.001) .ends 1n3715 .Subckt 1N3716 1 2 .Param Vp=100mV Ip=4.7mA Vv=370mV Vt=26mV Vpp =525mV Iv=370uA Bthermal 1 2 I=Ip*exp(-Vpp/Vt)*(exp(v(1,2)/Vt)-1) Btunnel 1 2 I=Ip*(v(1,2)/Vp)*exp(1-v(1,2)/Vp) Bexcess 1 2 I=Iv*exp(v(1,2)-Vv) Cd 1 2 25pF .Ends 1N3716 .SUBCKT 1N3858 1 2 R1 1 3 2.5 I0 3 2 1.2M D1 3 2 DIODE J1 4 2 3 NCHANNELJFET J2 4 3 2 PCHANNELJFET .MODEL NCHANNELJFET NJF(VTO=-.115V BETA=1.9 CGS=4P) .MODEL PCHANNELJFET PJF(VTO=-.115V BETA=1.9 CGS=4P) .MODEL DIODE D (RS=7 N=.6) .ENDS 1N3858