* PSpice Model Editor - Version 16.6.0 * .SUBCKT ISL71444M_New 1 2 3 4 5 * | | | | | * | | | | Output * | | | Negative Supply * | | Positive Supply * | Inverting Input * Non-inverting Input * * * The following op-amps are covered by this model: * ISL71444M * * Date of model creation: 1-4-2013_8:46:03_PM * Level of Model Creator: 2.34 / 01-02-13 * * Revision History: * REV A: 10-Dec-18, Initial Input * REV C: 16-Dec-18, PATCHED FOR CADENCE NEGATIVE RESISTANCE BUG * * * Recommendations: * Use PSPICE (or SPICE 2G6; other simulators may require translation) * For a quick, effective design, use a combination of: data sheet * specs, bench testing, and simulations with this macromodel * For high impedance circuits, set GMIN=100F in the .OPTIONS statement * * Supported: * Typical performance for temperature range (-40 to 125) degrees Celsius * DC, AC, Transient, and Noise analyses. * Most specs, including: offsets, DC PSRR, DC CMRR, input impedance, * open loop gain, voltage ranges, supply current, ... , etc. * Temperature effects for Ibias, Iquiescent, Iout short circuit * current, Vsat on both rails, Slew Rate vs. Temp and P.S. * * Not Supported: * Some Variation in specs vs. Power Supply Voltage * Vos distribution, Ib distribution for Monte Carlo * Distortion (detailed non-linear behavior) * Some Temperature analysis * Process variation * Behavior outside normal operating region * * Known Discrepancies in Model vs. Datasheet: * * * Input Stage V10 3 10 -210M R10 10 11 69.0K R11 10 12 69.0K G10 10 11 10 11 1.44M G11 10 12 10 12 1.44M C11 11 12 1.15P C12 1 0 6.00P E12 71 14 VALUE { -1.39U + V(20A) * 2.21 + V(21A) * 2.21 + V(22) * 2.21 + V(23) * 2.21 + V(26) * 1 + V(27) * 1 } *E12 71 14 VALUE { -1.39U +4U + V(20A) * 2.21 + V(21A) * 2.21 + V(22) * 2.21 + V(23) * 2.21 + V(26) * 1 + V(27) * 1 } G12 1 0 62 0 1m G13 1 2 63 0 1u M12 11 14 15 15 NMI M14 12 2 15 15 NMI G14 2 0 62 0 1m C14 2 0 6.00P I15 15 4 500U V16 16 4 10.0M GD16 16 1 TABLE { V(16,1) } ((-100,-100E-15)(0,0)(1m,1u)(2m,1m)) V13 3 13 -10.0M GD13 2 13 TABLE { V(2,13) } ((-100,-100E-15)(0,0)(1m,1u)(2m,1m)) R71 1 0 10.0E12 R72 2 0 10.0E12 R73 1 2 10.0E12 *C13 1 2 3.00P * * Noise, PSRR, and CMRR I20 21 20 1.5 D20 20 0 DN1 D21 0 21 DN1 * * NOISE SLOPE ADJUST VIA FILTER CKT R20A 20 20A 1K R21A 21 21A 1K C20A 20A 0 0.1 C21A 21A 0 0.1 * I22 22 23 1N R22 22 0 1k R23 0 23 1k * RW *G26 0 26 VALUE { 0.00 + V(3) * -10.0N + V(4) * -10.0N } G26 0 26 VALUE { 0.00 + V(3) * 0.0N + V(4) * 0.0N } R26 26 0 1 * * AL Updated (Update Code) * *G27 0 27 VALUE { -10.1U + V(1) * 177N * 3 + V(2) * 177N * 3 } R27 27 0 1 R27A 27 0 1 * * Open Loop Gain, Slew Rate *G30 0 30 12 11 1 * ENHANCED SLEW RATE WHEN INPUT DIFF VOLTAGE EXCEEDS 0.2V, GAIN = 10, ELSE GAIN = 1 * * KIRAN'S TEST * *G30 0 30 TABLE { V(14,2) } ((-10,-5)(-4,-4.7)(-2,-1.1)(-.1,-.1)(0,0)(.1,.1)(2,1.1)(4,4.7)(10,5)) G30 0 30 TABLE { V(14,2) } ((-10,-10)(-4.0,-10.0)(-2,-0.85)(-1.5,-0.5)(-1.0,-0.4)(-0.5,-0.2)(-.1,-.1)(0,0) +(.1,.1)(0.5,0.2)(1.0,0.4)(1.5,0.5)(2,0.85)(4.0,10)(10,10)) * * COMPARATOR TEST *G30 0 30 TABLE { V(14,2) } ((-10,-1.1)(-3,-1.1)(-2.5,-0.97)(-2,-0.87)(-1,-0.5)(-.1,-.1)(0,0) *+(.1,.1)(1,0.5)(2,0.87)(2.5,0.97)(3,1.1)(10,1.1)) R30 30 0 1.00K C30 30 0 {2.20P * .5} G31 0 31 3 4 11 I31 0 31 DC 500 R31 31 0 1 TC=0.00,0.00 GD31 30 0 TABLE { V(30,31) } ((-100,-1n)(0,0)(1m,0.1)(2m,50)) G32 32 0 3 4 11 I32 32 0 DC 500 R32 32 0 1 TC=0.00,0.00 GD32 0 30 TABLE { V(30,32) } ((-2m,50)(-1m,0.1)(0,0)(100,-1n)) G33 0 33 30 0 1m R33 33 0 1K G34 0 34 33 0 1.00 R34 34 0 1K *C34 34 0 10.6U C34 34 0 8.24U G37 0 37 34 0 1m R37 37 0 1K C37 37 0 {22P * 2} *C37 37 0 26.97P G37A 0 37A 37 0 1m R37A 37A 0 1K C37A 37A 0 {2.2P * .5} *C37A 37A 0 1.08P G37B 0 37B 37A 0 1m R37B 37B 0 1K C37B 37B 0 {2.2P * .5} *C37B 37B 0 1.08P G38 0 38 37B 0 1m R38 39 0 1K L38 38 39 {15.9U * 1.5} *L38 38 39 {20.0U * 1e-6} E38 35 0 38 0 1 G35 33 0 TABLE { V(35,3) } ((-1,-1n)(0,0)(20.0,1n))(22.0,10)) G36 33 0 TABLE { V(35,4) } ((-22.0,-10)((-20.0,-1n)(0,0)(1,1n)) * * Output Stage R80 50 0 100MEG G50 0 50 57 96 2 R58 57 96 0.50 R57 57 0 100 C58 5 0 2.00P * RW Changes start (Also Update Code) *G57 0 57 VALUE { V(3) * 3.75M + V(4) * 5.00M + V(35) * 10.0M } G57 0 57 VALUE { V(35) * 10.0M + V(110) + V(120) + V(130)} *RW G110 the DC gain for +PSRR and C110 the roll-off with R110 *G110 -> 135dB DC gain which -> G110 = 10 ^ (-130/20) *L110 -> Freq=500Hz -> L110 = 1/(500 x 6.28) G110 0 110 3 0 1.778n L110 110 111 318.3u R110 111 0 1 *RW G120 the DC gain for -PSRR and C120 the roll-off with R120 G120 0 120 4 0 0.562n L120 120 121 0.0995 R120 121 0 1 G130 0 130 VALUE { ( V(1) + V(2) ) * 8.91N /2 } L130 130 131 15.92U R130 131 0 1 * Remember to plot db(1/V(out) * RW Changes stop *GD55 55 57 TABLE { V(55,57) } ((-0.2m,-1)(-0.1m,-1m)(0,0)(10,1n)) *GD56 57 56 TABLE { V(57,56) } ((-0.2m,-1)(-0.1m,-1m)(0,0)(10,1n)) *E55 55 0 VALUE { -120U + V(3) * 1 + V(51) * -233U } *E56 56 0 VALUE { 118U + V(4) * 1 + V(52) * -303U } *REV B Updated VSAT PLUS/MINUS CURVES 10-22-15 * GD55 55 57 TABLE { V(55,57) } ((-0.2m,-1)(-0.1m,-1m)(0,0)(10,1n)) GD56 57 56 TABLE { V(57,56) } ((-0.2m,-1)(-0.1m,-1m)(0,0)(10,1n)) E55 55 0 VALUE { -14.00M + V(3) * 1 + V(51) * -28.5M } E56 56 0 VALUE { 11.00M + V(4) * 1 + V(52) * -25.4M } R51 51 0 1k R52 52 0 1k GD51 50 51 TABLE { V(50,51) } ((-10,-1n)(0,0)(1m,1m)(2m,1)) GD52 50 52 TABLE { V(50,52) } ((-2m,-1)(-1m,-1m)(0,0)(10,1n)) G53 3 0 VALUE { -500U + V(51) * 1M } G54 0 4 VALUE { -500U + V(52) * -1M } * * Current Limit G99 96 5 99 0 1 R98 0 98 1 TC=364U,-356N G97 0 98 TABLE { V(96,5) } ((-36.0,-31.0M)(-1.00M,-30.6M)(0,0)(1.00M,30.6M)(36.0,31.0M)) E97 99 0 VALUE { V(98) * LIMIT((( V(3) - V(4) ) * 72.8M + 817M), 0.00, 1E6 ) * LIMIT((( V(3) - V(4) ) * 869M + -1.17), 0, 1) } D98 4 5 DESD D99 5 3 DESD * * Temperature / Voltage Sensitive IQuiscent R61 0 61 1 TC=3.34M,1.07U G61 3 4 61 0 1 G60 0 61 TABLE { V(3, 4) } ((0, 0)(750M,13.0U)(1.35,1.06M)(2.5,1.07M)(7.00,1.2M)(12.0,1.3M)(20.0,1.52M)) * * Temperature Sensitive offset voltage * REV C: PATCHED FOR CADENCE NEGATIVE RESISTANCE BUG 12-16-18 I73 0 70 DC 1uA *R74 0 70 1 TC=2.5 *E75 1 71 70 0 1 V100 70 70A 1000U R74 0 70 1000 TC=2.5M E75 1 71 70A 0 1 * * Temp Sensistive IBias I62 0 62 DC 1000uA R62 0 62 REXP 234.75445M * * Temp Sensistive Offset IBias I63 0 63 DC 1000uA R63 0 63 REXP2 1.13311 * * Models .MODEL NMI NMOS(L=2.00U W=42.0U KP=200U LEVEL=1 ) .MODEL DESD D N=1 IS=1.00E-15 .MODEL DN1 D IS=1P KF=1.4N AF=1 .MODEL REXP RES TCE=-64.7981M .MODEL REXP2 RES TCE=-44.49219M .ENDS ISL71444M_New