* *CONNECTIONS: (0) NON-INVERTING INPUT * | (1) INVERTING INPUT * | | (2) POSITIVE POWER SUPPLY * | | | (3) NEGATIVE POWER SUPPLY * | | | | (4) OUTPUT * | | | | | .SUBCKT MyCompx 1 2 3 4 5 Q1 5 6 4 [0] NPN DMMT3904 R4 1 2 1G B2 10 8 V=if(I(B1)<50uA, 2.5m, -2.5m) B1 4 7 I=if(V(10)>V(9), -600u, 200u) R7 7 6 1µΩ R1 8 2 100 R2 9 2 100 C2 8 9 10p R3 6 4 200k D 4 6 BAS16 R5 4 3 1G R6 10 9 1G .model DMMT3904 NPN ( + IS=20.3f NF=1.00 BF=274 VAF=114 IKF=36.4m ISE=6.99p NE=2.00 BR=4.00 NR=1.00 VAR=24.0 IKR=90.0m RE=0.657 RB=2.63 + XTB=1.5 CJE=8.29p VJE=1.10 MJE=0.500 CJC=7.10p VJC=0.300 MJC=0.300 TF=426p TR=71.3n EG=1.12 RC=0.263) .model BAS16 D ( + IS=6.75697e-09 RS=1.11407 N=1.92072 EG=1.17037 XTI=0.5 BV=165 IBV=0.0001 CJO=6.03442e-13 VJ=2.38765 M=0.1 FC=0.5 TT=5.1937e-09 KF=0 AF=1) .ENDS MyCompx