.model DMG2302UK NMOS( + VTO=0.6 ; Threshold voltage (typical) + KP=11.9 ; Transconductance parameter (A/V², from IDS = 1A saturation) + RD=0.12 ; Drain resistance (enforces 120 mΩ RDS(on)) + RS=0.001 ; Source resistance (minimal) + LAMBDA=0.01 ; Channel-length modulation (matches saturation data) + RG=2.7 + CGSO=130p ; Gate-source capacitance (estimated) + CGDO=26p ; Gate-drain capacitance (estimated) + CBD=18p ; Drain-bulk junction capacitance (estimated) + PB=0.8 ; Junction potential (default) + MJ=0.5 ; Junction grading coefficient (default) + IS=1e-14 ; Saturation current (typical) + BV=20 ; Breakdown voltage (20V max VDS) + IBV=10u) .model DMG2301LK PMOS( + VTO=-0.6 ; Threshold voltage (datasheet) + KP=5.71 ; Transconductance (from IDS = -3A at VGS = -1.6V) + RD=0.21 ; Drain resistance (210 mΩ RDS(on) at VGS = -2.5V) + RS=0.001 ; Source resistance (minimal) + LAMBDA=0.005 ; Channel-length modulation (tuned) + RG=41 + CGSO=128p ; Gate-source capacitance (from Ciss - Crss) + CGDO=28p ; Gate-drain capacitance (from Crss) + CBD=8p ; Drain-bulk capacitance (from Coss - CGDO) + PB=0.8 ; Junction potential (default) + MJ=0.5 ; Junction grading coefficient (default) + IS=1e-14 ; Saturation current (typical) + BV=20 ; Breakdown voltage (20V max |VDS|) + IBV=10u) .model BSS84 PMOS ( + VTO = -2.1 + KP = 0.2 + BV = 50 + RG = 3) .model BSS123 NMOS ( + VTO = 1.6 + KP = 1 + BV = 100 + RD = 2.4 + RS = 1.8) .model 2N7002 NMOS ( + LEVEL=1 VTO=1.6 KP=0.17 RS=1.5 RD=0.5 + IS=40f Rb=0.14 LAMBDA=0.02 + CGSO=50p CGDO=12p CJ=50p) .MODEL Pwr_NMOS NMOS( + Qg = 7n + Vto = 2.3 + Kp = 92 + Bv = 72 + Rg = 1.2 + Rs = 6.7m + Rb = 4.5m + Is = 1.9p + N = 1.02 + CJO = 688p + Cgs = 1041p + tt = 27n) .MODEL CSD18543Q3A NMOS ( + VTO=2.0 ; Threshold voltage + KP=3.84 ; Transconductance (A/V^2) + RD=5m ; Drain resistance + RS=5m ; Source resistance + CGSO=880p ; Gate-source capacitance + CGDO=4.8p ; Gate-drain capacitance + CJ=163p ; Junction capacitance + IS=12.8n ; Body diode saturation current + N=1.5 ; Emission coefficient + TT=27n ; Transit time for diode + BV=60 ; Breakdown voltage) .model CSD18543 VDMOS (Rs=4.5m Rd=4.5m Rg=0.5 Vto=1.87 + Kp=11.3 lambda=0.346 RonX=11.5 eta=75m Vtotc=-2m Is=1.18p + N=1.04865 Rb=1.56m Eg=1.11 XTI=4.9687 trb1=5.7m Cgs=887p + Cgdmin=5p Cgdmax=50p Cjo=163p Tnom=25 mfg="TI" Vds=60 + Ids=20 Ron=12m Qg=5.6n) .MODEL DMP6018 PMOS ( + VTO=-2.0 ; Threshold voltage + KP=9.6 ; Transconductance (A/V^2) + RD=13m ; Drain resistance + RS=13m ; Source resistance + CGSO=3.3n ; Gate-source capacitance + CGDO=200p ; Gate-drain capacitance + CJ=316p ; Junction capacitance + IS=53n ; Body diode saturation current + N=1.5 ; Emission coefficient + TT=32n ; Transit time for diode + BV=60 ; Breakdown voltage)