*$ * Daddyzaur's models * http://www.daddyzaur.com/ ********************************************************************************************************* * transistors PNP: * BCM62B CURRENT MIRROR, SOT-143B, 45V, 100mA, 200mW, 175MHz, 10pF, 1.6dB, x200-450 * PMP5201Y DUAL MATCHED AMPLIFIER, SOT-363, 45V, 100mA, 200mW, 175MHz, 10pF, 1.6dB, x200-450 * NST30010 DUAL MATCHED AMPLIFIER, SOT-563, 30V, 100mA, 500mW, 100MHz * DMMT3906W DUAL MATCHED AMPLIFIER, SOT-363, 40V, 200mA, 200mW, 250Mhz * MJD210 AF AMPLIFIER, TO-252-3, 25V, 5A, 1.4W, 65Mhz * MJE5731 AF AMPLIFIER, TO-220, 350V, 1A, 40W, 10MHz * BFG31 RF AMPLIFIER, SC-73, 15V, 100mA, 1W, 5Ghz * HFAP RF_UHF, SOIC-16, HFA3128_5xPNP, HFA3096_3xNPN+2PNP, 8V, 65mA, 150mW, 5.5GHz * PBHV9540Z HIGH VOLTAGE, SWITCHING, SOT-223, 400V, 500mA, 730mW, 30MHz * BC416 SWITCHING, TO-92, 45V, 100mA, 300mW, 200MHz * 2SA2210 SWITCHING, TO-220F-3SG, 50V, 20A, 30W, 140MHz, 20ns, x150-450 * ZXTP2027 SWITCHING, SOT-23, 60V, 4A, 1W, 165MHz, 10.2ns/21ns * PN2907A SWITCHING, TO-92, 60V, 600mA, 500mW, 200MHz, 30/40ns * MMBT2907A SWITCHING, SOT-23, 60V, 600mA, 300mW, 200MHz, 40ns/30ns * FZT749 LOW Vce SOT-223-4, 25V, 3A, 2W, 100MHz * ZXT2M322 LOW Vce MLP-322, 20V, 3.5A, 3W, 180Mhz *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT BCM62B C B E Q1 C B E MAIN 0.9404 Q2 11 B E MAIN 0.05956 RQ 11 C 287.6 D1 C B DIODE .MODEL MAIN PNP ( + IS=1.799E-014 NF=1.022 ISE=1.679E-015 NE=1.407 BF=305.1 IKF=0.1058 VAF=29.33 NR=1.018 ISC=3.907E-015 NC=1.323 BR=9.633 IKR=0.04361 VAR=15.48 + RB=225 IRB=3.5E-005 RBM=0.58 RE=0.4884 RC=0.3001 XTB=1.52 EG=1.11 XTI=11.42 CJE=1.169E-011 VJE=0.636 MJE=0.3558 TF=8.145E-010 XTF=2.568 VTF=5 + ITF=0.08275 PTF=0 CJC=6.022E-012 VJC=0.623 MJC=0.4213 XCJC=1 TR=1.2E-007 CJS=0 VJS=0.75 MJS=0.333 FC=0.7148) .MODEL DIODE D ( + IS=1.012E-016 N=0.9929 BV=1000 IBV=0.001 RS=3.939E+004 CJO=0 VJ=1 M=0.5 FC=0 TT=0 EG=1.11 XTI=3) .ENDS BCM62B *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT PMP5201Y C B E Q1 C B E MAIN 0.9404 Q2 11 B E MAIN 0.05956 RQ 11 C 287.6 D1 C B DIODE .MODEL MAIN PNP ( + IS=1.799E-014 NF=1.022 ISE=1.679E-015 NE=1.407 BF=305.1 IKF=0.1058 VAF=29.33 NR=1.018 ISC=3.907E-015 NC=1.323 BR=9.633 IKR=0.04361 VAR=15.48 + RB=225 IRB=3.5E-005 RBM=0.58 RE=0.4884 RC=0.3001 XTB=1.52 EG=1.11 XTI=11.42 CJE=1.169E-011 VJE=0.636 MJE=0.3558 TF=8.145E-010 XTF=2.568 VTF=5 + ITF=0.08275 PTF=0 CJC=6.022E-012 VJC=0.623 MJC=0.4213 XCJC=1 TR=1.2E-007 CJS=0 VJS=0.75 MJS=0.333 FC=0.7148 .MODEL DIODE D ( + IS=1.012E-016 N=0.9929 BV=1000 IBV=0.001 RS=3.939E+004 CJO=0 VJ=1 M=0.5 FC=0 TT=0 EG=1.11 XTI=3) .ENDS PMP5201Y *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT 2SA2210 C B E Q1 C B E 2SA2210 .model 2SA2210 pnp ( + IS=6.000p BF=130 NF=1 VAF=1.6 KF=30 ISE=22.00p NE=2 BR=170 NR=1 VAR=50 IKR=4 ISC=300.0p NC=2 RB=600.0m IRB=500.0m RBM=21.00m RE=17.00m XCJC=1 TR=1.000n + RC=1.000m XTB=1.5 EG=1.11 XTI=3 CJE=3.000n VJE=700.0m MJE=500.0m TF=950p XTF=10 VTF=12 ITF=5 PTF=0 CJC=760.0p VJC=550.0m MJC=400.0m FC= 500.0m KF=0 AF=1) .ENDS 2SA2210 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT ZXTP2027 C B E Q1 C B E ZXTP2027 .model ZXTP2027 pnp ( + IS=6.3E-13 NF=1 BF=270 VAF=22 ISE=1E-13 IKF=7 NE=1.4 BR=120 VAR=8 ISC=1.3E-13 NC=1.5 RC=0.009 RB=0.15 RE=0.013 + CJC=180E-12 MJC=0.36 VJC=0.55 CJE=520E-12 MJE=0.35 VJE=0.8 QUASIMOD=1 RCO=0.32 GAMMA=4E-10 TF=0.72E-9 TR=4.1E-9 XTB=1.4) .ENDS ZXTP2027 *$ * HFAP LE=3 WE=50 * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT HFAP C B E Q1 C B E HFAP .model HFAP pnp ( + IS=1.027e-16 XTI=3.000e+00 EG=1.110e+00 VAF=3.000e+01 VAR=4.500e+00 BF=5.228e+01 ISE=9.398e-20 NE=1.400e+00 IKF=5.412e-02 XTB=0.000e+00 BR=7.000e+00 + ISC=1.027e-14 NC=1.800e+00 IKR=5.412e-02 RC=3.420e+01 CJC=4.951e-13 MJC=3.000e-01 VJC=1.230e+00 FC=5.000e-01 CJE=2.927e-13 MJE=5.700e-01 VJE=8.800e-01 + TR=4.000e-09 TF=20.05e-12 ITF=2.001e-02 XTF=1.534e+00 VTF=1.800e+00 PTF=0.000e+00 XCJC=9.000e-01 CJS=1.150e-13 VJS=7.500e-01 MJS=0.000e+00 RE=1.848e+00 + RB=3.271e+01 RBM=9.902e-01 KF=0.000e+00 AF=1.000e+00) .ENDS HFAP *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT NST30010 1 2 3 Q1 1 2 3 NST30010 .MODEL NST30010 pnp ( + IS=8.23964e-13 BF=847.579 NF=1.14743 VAF=30 IKF=0.0196193 ISE=6.88652e-14 NE=1.53065 BR=4.26734 NR=1.16679 VAR=300 IKR=0.0554117 ISC=6.88652e-14 + NC=1.20099 RB=20.6987 IRB=0.1 RBM=0.1 RE=0.117516 RC=0.587582 XTB=0.1 XTI=1 EG=1.05 CJE=1.22569e-11 VJE=0.99 MJE=0.507256 TF=9.97698e-10 XTF=1000 + VTF=3430.87 ITF=2.39521 CJC=6.4067e-12 VJC=0.95 MJC=0.522133 XCJC=0.900625 FC=0.640546 CJS=0 VJS=0.75 MJS=0.5 TR=1e-07 PTF=0 KF=0 AF=1) .ENDS NST30010 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT PBHV9540Z 1 2 3 Q1 1 2 3 PBHV9540Z D1 1 2 DIODE * Diode D1 is dedicated to improve modeling in reverse mode of operation and does not reflect a physical device. .MODEL PBHV9540Z PNP ( + IS=4.16E-013 NF=0.9886 ISE=3.42E-014 NE=1.219 BF=157 IKF=0.025 VAF=7 NR=0.9953 ISC=1.494E-012 NC=1.22 BR=6.34 IKR=1.1 VAR=107 RB=4.2 IRB=0.0007 RBM=0.843 + RE=0.02112 RC=0.09406 XTB=0 EG=1.11 XTI=3 CJE=6.493E-010 VJE=0.7498 MJE=0.3828 TF=1.35E-009 XTF=50 VTF=5 ITF=1 PTF=0 CJC=9.748E-011 VJC=0.5 MJC=0.4525 + XCJC=1 TR=2E-005 CJS=0 VJS=0.75 MJS=0.333 FC=0.79) .MODEL DIODE D ( + IS=1.021E-012 N=0.9698 BV=1000 IBV=0.001 RS=304.2 CJO=0 VJ=1 M=0.5 FC=0 TT=0 EG=1.11 XTI=3) .ENDS PBHV9540Z *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT MJE5731A C B E Q1 C B E MJE5731A .MODEL MJE5731A pnp ( + IS=1e-09 BF=52.3322 NF=1.16023 VAF=24.9997 IKF=0.487274 ISE=1e-08 NE=1.93967 BR=0.1 NR=1.5 VAR=83.3398 IKR=2.91689 ISC=1e-08 + NC=2.87561 RB=13.6056 IRB=0.100597 RBM=0.131805 RE=0.000600748 RC=0.446399 XTB=0.926206 XTI=1.09399 EG=1.05 CJE=3.11093e-09 VJE=0.647329 MJE=0.354522 + TF=6.99269e-09 XTF=1.5 VTF=1.00003 ITF=0.999993 CJC=3.00213e-10 VJC=0.600041 MJC=0.409822 XCJC=0.8 FC=0.535348 CJS=0 VJS=0.75 MJS=0.5 + TR=9.57121e-06 PTF=0 KF=0 AF=1) .ENDS MJE5731A *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT MMDT5401 C B E Q1 C B E MMDT5401 .MODEL MMDT5401 PNP ( + IS=6E-14 NF=1 BF=130 VAF=360 ISE=6E-14 NE=1.5 NR=1 BR=6.5 VAR=37 ISC=8E-12 NC=1.35 RC=0.08 RB=1 RE=0.25 + CJC=13E-12 MJC=0.46 VJC=0.7 CJE=63E-12 MJE=0.41 VJE=0.9 TF=6.7E-10 TR=1.03E-6 XTB=1.5 QUASIMOD=1 RCO=14 GAMMA=1.5E-8) .ENDS MMDT5401 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT PN2907A C B E Q1 C B E PN2907A .MODEL PN2907A PNP ( + Is=650.6E-18 Xti=3 Eg=1.11 Vaf=115.7 Bf=231.7 Ne=1.829 Ise=54.81f Ikf=1.079 Xtb=1.5 Br=3.563 Nc=2 Isc=0 Ikr=0 Rb=10 + Rc=.715 Cjc=14.76p Mjc=.5383 Vjc=.75 Fc=.5 Cje=19.82p Mje=.3357 Vje=.75 Tr=111.3n Tf=603.7p Itf=.65 Vtf=5 Xtf=1.7) .ENDS PN2907A *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT MMBT2097A C B E Q1 C B E MMBT2097A .MODEL MMBT2097A PNP ( + IS=650.6E-18 Xti=3 Eg=1.11 Vaf=115.7 Bf=231.7 Ne=1.829 Ise=54.81f Ikf=1.079 Xtb=1.5 Br=3.563 Nc=2 Isc=0 Ikr=0 Rc=.715 + Cjc=14.76p Mjc=.5383 Vjc=.75 Fc=.5 Cje=19.82p Mje=.3357 Vje=.75 Tr=111.3n Tf=603.7p Itf=.65 Vtf=5 Xtf=1.7 Rb=10) .ENDS MMBT2097A *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT FZT749 C B E Q1 C B E FZT749 .MODEL FZT749 PNP ( + IS=2.6E-13 BF=210 VAF=27 IKF=7 ISE=1.2E-13 NE=1.43 BR=70 VAR=14 IKR=.6 ISC=12.04E-13 NC=1.4474 NF=.999 NR=.982 RB=.3 + RC=.04 CJE=410E-12 TF=.65E-9 CJC=140E-12 TR=12E-9 MJC=.35 VJC=.305 RE=.065) .ENDS FZT749 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT BC416 C B E Q1 C B E BC416 .MODEL BC416 PNP ( + IS=1.149E-14 ISE=5E-14 NF=.9872 NE=1.4 BF=330 BR=13 IKF=.1 IKR=.012 ISC=1.43E-14 NC=1.1 NR=.996 RB=.2 RE=.4 RC =.95 + VAR=8.15 VAF=84.56 CJE=16E-12 TF=.493E-9 CJC=10.5E-12 TR=73.55E-9 MJC=.415 VJC=.565) .ENDS BC416 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT MJD210 C B E Q1 C B E MJD210 .MODEL MJD210 PNP ( + IS=6.59162e-13 BF=119.496 NF=0.927305 VAF=10 IKF=1.36864 ISE=1e-16 NE=3.99654 BR=0.1 NR=1.17631 VAR=99.6796 KF=0 AF=1 + ISC=1e-16 NC=1.02238 RB=2.13633 IRB=0.513958 RBM=1.99811 RE=0.0001 RC=0.279188 XTB=0.838469 XTI=3.98601 EG=1.20158 + CJE=2.00775e-10 VJE=0.99 MJE=0.367881 TF=4e-10 XTF=1.5 VTF=1 ITF=1 CJC=1.31804e-10 VJC=0.775773 MJC=0.273343 XCJC=0.8 + FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 TR=9.57121e-06 PTF=0 IKR=0.000341794) .ENDS MJD210 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT ZXT2M322 C B E Q1 C B E ZXT2M322 .MODEL ZXT2M322 PNP ( + IS=6.8E-13 BF=480 IKF=2 VAF=23 ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 TR=23.7E-9) .ENDS ZXT2M322 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT BFG31 1 2 3 Q1 6 5 7 BFQ32 Lb 4 5 1.5n Le 7 8 .5n L1 2 4 .025n L2 1 6 1.19n L3 3 8 .6n Ccb 4 6 16f Cbe 4 8 182f .MODEL BFQ32 PNP ( + IS=1.04007E-014 BF=1.13265E+002 NF=1.01216E+000 VAF=2.36312E+001 IKF=5.05043E-001 ISE=8.71284E-014 NE=1.57330E+000 + BR=2.81693E+001 NR=1.00389E+000 VAR=1.41436E+000 IKR=4.16942E-003 ISC=1.04425E-011 NC=1.66992E+000 RB=1.00000E+000 + IRB=1.00000E-006 RBM=1.00000E+000 RE=3.00000E-001 RC=2.42000E+000 EG=1.11000E+000 XTI=3.00000E+000 CJE=3.95446E-012 + VJE=6.00000E-001 MJE=4.48668E-001 TF=3.00000E-012 XTF=1.86871E+001 VTF=8.34301E+000 ITF=2.22481E-001 CJC=3.39901E-012 + VJC=4.88139E-001 MJC=2.77486E-001) .ENDS BFG31 *$ * PINSEQ: 1 =Collector * | 2 =Base * | | 3 =Emiter * | | | .SUBCKT DMMT3906W C B E Q1 C B E DMMT3906W .MODEL DMMT3906W PNP ( + IS=20.3f NF=1.00 BF=274 VAF=114 IKF=36.4m ISE=6.99p NE=2.00 BR=4.00 NR=1.00 VAR=20.0 IKR=90.0m RE=1.01 RB=4.03 RC=0.403 + XTB=1.5 CJE=12.1p VJE=1.10 MJE=0.500 CJC=10.7p VJC=0.300 MJC=0.300 TF=531p TR=85.6n EG=1.12) .ENDS DMMT3906W *$