******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** *Aug 24, 2015 *ECN S15-1994, Rev. A *File Name: SQJ460AEP_PS.txt and SQJ460AEP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQJ460AEP D G S M1 3 GX S S NMOS W= 8399790u L= 0.30u M2 S GX S D PMOS W= 8399790u L= 0.25u R1 D 3 6.116e-03 TC=6.597e-03,1.680e-05 CGS GX S 5.653e-10 CGD GX D 2.676e-11 RG G GY 1m RTCV 100 S 1e6 TC=1.311e-04,-2.348e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD 8399790u **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 1.375e-05 NSUB = 1.258e+17 + KAPPA = 2.201e-01 NFS = 1.570e+11 + LD = 0 IS = 0 TPG = 1 ) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 7.008e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.824e-09 T_measured = 25 BV = 61 +RS = 1.801e-02 N = 1.116e+00 IS = 7.452e-12 +EG = 8.400e-01 XTI = 1.000e+01 TRS1 = 1.000e-05 +CJO = 2.023e-10 VJ = 4.743e-01 M = 5.604e-01 ) .ENDS