* RJ2P30BBLFRA NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2024/10/08 *********************D G S .SUBCKT RJ2P30BBLFRA 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS1 R1 1 11 RTH 1.2882E-3 RG 2 22 13.53 D14 22 11 DGD1 .MODEL MOS_N NMOS TNOM = 25 + LEVEL = 3 + L = 2.0000E-6 + W = 1 + KP = 1.9363E-3 + RS = 0 + RD = 0 + VTO = 3.5138 + TOX = 2.0000E-6 + CGSO = 9.2600E-9 + CGDO = 60.000E-12 + CBD = 0 + N = 2 + GAMMA = 1.6 + ETA = 0.0005 + KAPPA = 0.2 + NFS = 14.000E+9 + XJ = 1.0000E-6 + UO = 900 + VMAX = 50.000E+3 .MODEL DDS1 D TNOM = 25 + IS = 9.9357E-12 + N = 1.0235 + RS = 1.2635E-6 + IKF = 12.642 + CJO = 8.4000E-9 + M = 1.0597 + VJ = 16.875 + XTI = 2.6 + BV = 100 + TT = 80.900E-9 .MODEL RTH RES TNOM = 25 + TC1 = 6.5000E-3 + TC2 = -1.5000E-6 .MODEL DGD1 D TNOM = 25 + N = 10.000E+3 + CJO = 1.0000E-9 + M = 0.9035 + VJ = 5.9435 + FC = 0.43 + T_ABS = 25 .ENDS