*Nutube 6P1 triode model V2.0 *2018/1/17 KORG Inc. *accuracy improved *continuity at Vgg=0 improved *download from https://www.korgnutube.com/, modify to work in SPICE .SUBCKT Nutube12 A G K BGG GG 0 V=V(G,K)-2 BEP EP 0 V=URAMP(V(A,K)-1.5) * BEG EG 0 V=URAMP(V(G,K)) ; This B source does nothing in this model! BM1 M1 0 V=V(EP)**-0.1129 BM2 M2 0 V=(URAMP(V(GG)+V(EP)/15.4))**1.613 BP P 0 V=42e-6*URAMP(V(GG)+V(EP)/18)**1.5 BIK IK 0 V=U(V(GG))*V(P)+(1-U(V(GG)))*45.26e-6*V(M1)*V(M2) BIG IG 0 V=25e-6*URAMP(V(GG))**1.5*(V(GG)/(URAMP(V(EP)+V(GG))+1e-15)*1.2+0.3) BIAK A K I=URAMP(V(IK,IG)-URAMP(V(IK,IG)-(22.9e-6*V(EP)**1.5)))+1e-15*V(A,K) BIGK G K I=V(IG) * CAPACITANCE ; typo corrected CGA G A 2.52p CGK G K 9.08p CAK A K 4.32p .ends Nutube12 ; missing .ends