// Automatically generated C++ file on Wed Apr 8 10:10:08 2026 // // To build with Digital Mars C++ Compiler: // // dmc -mn -WD -o minimaldll.cpp kernel32.lib extern "C" __declspec(dllexport) void (*Display)(const char *format, ...) = 0; // works like printf() union uData { bool b; char c; unsigned char uc; short s; unsigned short us; int i; unsigned int ui; float f; double d; long long int i64; unsigned long long int ui64; char *str; unsigned char *bytes; }; // int DllMain() must exist and return 1 for a process to load the .DLL // See https://docs.microsoft.com/en-us/windows/win32/dlls/dllmain for more information. int __stdcall DllMain(void *module, unsigned int reason, void *reserved) { return 1; } bool firstTime = true; extern "C" __declspec(dllexport) void minimaldll(void **opaque, double t, union uData *data) { double IN = data[0].d; // input // Implement module evaluation code here: if (firstTime) { firstTime = false; Display("MinimalDLL evaluation function called."); } }