.SUBCKT IPN70R360P7S_L0 drain gate source Lg gate g1 3n Ld drain d1 1n Ls source s1 2n Rs s1 s2 9.6m Rg g1 g2 30 M1 d2 g2 s2 s2 DMOS L=1u W=1u .MODEL DMOS NMOS ( KP= 15.008 VTO=3.7 THETA=0 VMAX=1.5e5 ETA=0 LEVEL=3) Rd d2 d1a 0.27 TC=9m .MODEL MVDR NMOS (KP=26.1 VTO=-1 LAMBDA=0.15) Mr d1 d2a d1a d1a MVDR W=1u L=1u Rx d2a d1a 1m Cds1 s2 d2 4.6p Dbd s2 d2 Dbt .MODEL Dbt D(BV=700 M=0.9 CJO=1.4n VJ=0.5V) Dbody s2 21 DBODY .MODEL DBODY D(IS=2122.3p N=1.5 RS=44u EG=1.12 TT=250n) Rdiode d1 21 17m TC=1m .MODEL sw NMOS(VTO=0 KP=10 LEVEL=1) Maux g2 c a a sw Maux2 b d g2 g2 sw Eaux c a d2 g2 1 Eaux2 d g2 d2 g2 -1 Cox b d2 0.55n .MODEL DGD D(M=0.9 CJO=0.55n VJ=0.5) Rpar b d2 1Meg Dgd a d2 DGD Rpar2 d2 a 10Meg Cgs g2 s2 0.6n .ENDS IPN70R360P7S_L0