For this week’s QSPICE Schematic Capture, we have a self-oscillating AC-DC converter by our friend Alexander Bordodynov.
The circuit converts a 230 V, 50 Hz AC input into a low-voltage DC output using a discrete, transistor-based switching stage. An MJE13005 serves as the main high-voltage switch, while a BC550B, feedback components and coupled windings provide the regulation and self-oscillating control action.
Alexander’s simulation brings together rectification, magnetic coupling, nonlinear transistor behavior, switching control and output filtering. The accompanying waveforms let the designer examine the rectified input voltage, switching current, control signals and output response—all within a single QSPICE simulation.
Offline converters like this can be challenging to simulate because they combine widely different voltage levels and time scales with fast switching events. QSPICE provides the speed and convergence needed to study the complete system before building hardware.
Thanks to Alexander for sharing another interesting and instructive QSPICE example.
Please send any submissions to tim.mccune@qorvo.com
Schematic Capture Post #103
ACDC.pfg (440 Bytes)
ACDC.qsch (28.6 KB)
load://hED1N2VUszZmHMYQ6CINqvsLxO6.pfg) (440 Bytes)