Modify parameters without stopping the simulation

Your need to write into this. This is a special case, as your can force a resistor to behavioral resistor with R=<formula>.

Without R=, 1*if(time>100m,1,10) is assigned to <resistance>, which is an instance parameter not suppose to change during simulation.

image

1 Like