Combining two MEDK1001 kits to increase range

Can two kits be combined to increase the range of tracking? Eg. 8+ anchors and 4+ tags?
I need to track in an open area of 85 ft by 200 ft(26 meters by 61 meters).

Hi Arif,

Please review the documentation.

A PANS network can contains many more tags and anchors than 4 and 8. MDEK is only an evaluation kit of the DWM1001 module and PANS software.

The space between anchors should not exceed 20 meters -25 meters.

Thanks
Yves