[size=small][color=#212121][font=Calibri, sans-serif]After a play around with the system i have noticed a large amount of jitter on a stationary tag, even in stationary detection mode in many cases, is there an ideal or recommended setup for [/font][/color][/size][size=small][color=#212121][font=Calibri, sans-serif]the anchors to increase the accuracy of the tags location? I have also experienced signal loss commonly where the tag will jump to its new location without any major [/font][/color][/size][size=x-small][color=#212121][font=Calibri, sans-serif]environmental[/font][/color][/size][size=small][color=#212121][font=Calibri, sans-serif] changes. I have observed the very best accuracy i could get at a 20cm area, but also upwards of 0.6 meters of bouncing around of a stationary tag.[/font][/color][/size]
[size=small][color=#212121][font=Calibri, sans-serif]Any help?[/font][/color][/size]